Assembly Jig - Tilting Table 1.5m x 1m
![Assembly Jig - Tilting Table 1.5m x 1m](https://assets.vention.io/uploads/design/snapshot/3068/assembly-jig-tilting-table-15m-x-1m.png)
Assembly Jig - Tilting Table 1.5m x 1m
$2,446.62 USD
Tilting table assembly jig with work surface of 1485 x 990mm. Angle of tilt is adjustable.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3068 v10 |
Weight | 47.4 kg |
Dimensions (L x W x H) | 1012 x 1519 x 1277 mm |
Unit price | $2,446.62 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 4:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3068 v10 |
Weight | 47.4 kg |
Dimensions (L x W x H) | 1012 x 1519 x 1277 mm |
Unit price | $2,446.62 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 4:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers