Side Panel Inspection Jig
![Side Panel Inspection Jig](https://assets.vention.io/uploads/design/snapshot/2892/side-panel-inspection-jig.png)
Side Panel Inspection Jig
$4,838.41 USD
Fully customizable inspection jig. Each positioning pin is mounted on an eccentric mounting block for fine tuning of X-Y position. Design is for a generic part and must be reviewed to ensure it does not require modifications to fit a custom part geometry. Please contact support@vention.io if assistance is required.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-2892 v5 |
Weight | 94.6 kg |
Dimensions (L x W x H) | 1100 x 1772 x 1432 mm |
Unit price | $4,838.41 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 13:22 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-2892 v5 |
Weight | 94.6 kg |
Dimensions (L x W x H) | 1100 x 1772 x 1432 mm |
Unit price | $4,838.41 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 13:22 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers