X-Small Robot Cell Structure - Enclosed
![X-Small Robot Cell Structure - Enclosed](https://assets.vention.io/uploads/design/snapshot/131377/small-robot-station-w-enclosure.png)
X-Small Robot Cell Structure - Enclosed
$5,949.65 USD
Vention enclosed robot workstation for cobots designed with t-slot aluminum extrusions and side access points with interlocking systems to safely secure the work area. Clear polycarbonate panels allow for a clear view of the robot and its operations. A dedicated area is available under the table top to install the robot controller. Floor anchors are used to fix the station to the ground. Robot is not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-131377 v26.1 |
Weight | 157.5 kg |
Dimensions (L x W x H) | 1187 x 1577 x 1578 mm |
Unit price | $5,949.65 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 13:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-131377 v26.1 |
Weight | 157.5 kg |
Dimensions (L x W x H) | 1187 x 1577 x 1578 mm |
Unit price | $5,949.65 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 13:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers