Small Robot Workstation - Tooling Plate Work Surface
![Small Robot Workstation - Tooling Plate Work Surface](https://assets.vention.io/uploads/design/snapshot/130843/small-robot-workstation-tooling-plate-work-surface.png)
Small Robot Workstation - Tooling Plate Work Surface
$2,741.78 USD
Vention robot workstation for light-duty tasks designed with t-slot aluminum extrusions and access to the robot which can be placed anywhere along the extrusion tabletop. Mounting compatible with robot brands such as Fanuc, Universal Robots, Kinova and more. A dedicated area is available under the table top to install the robot controller. Robot is not included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-130843 v14 |
Weight | 39.5 kg |
Dimensions (L x W x H) | 687 x 552 x 766 mm |
Unit price | $2,741.78 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:17 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-130843 v14 |
Weight | 39.5 kg |
Dimensions (L x W x H) | 687 x 552 x 766 mm |
Unit price | $2,741.78 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:17 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers