Parts library
.png)
MO-RM-007-0000
Worm Gearbox Kit, 70:1 Ratio
The Vention Worm Gearbox Kit is a parts kit to enable manual rotary jigs. The kit includes the gearbox, a mount, and the output shaft and flange to allow the kit to be directly integrated with the Vention ecosystem. The ratio of the gearbox is 70:1 and the handwheel is 200mm diameter to make the product easy to use even with heavy payloads and offset loads. The gearbox is non-back drivable for operator safety and can handle loads up to 1000 lbs (453 kg) when combined with a support on the other end of the payload. For additional product specs and capabilities, refer to the technical documentation linked below.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Worm Gearbox Kit |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-RM-007-0000 |
| Unit Price | $1,830.55 USD |
| Weight | 3.818 kg |
| Dimensions (L x W x H) | 325 x 200 x 240 mm |
| Material | Aluminum |
| Surface Finish | N/A |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Torque | 58 Nm |
Questions about this part?
Post a question on Vention community forum for insights on this part.