
WELDING SCREEN PANEL, DARK GREEN, 587mm WIDE
These panels are for use in welding applications. They are spatter resistant as well as UV filtering and transmit 5% of visible light to ensure operator safety as per AWS F2.3M:2011. Like other polycarbonate panels, they are also rated for impacts, absorbing 64 joules of energy in a ASTM D 3763 instrumented test. The panels come with all mounting hardware to securely attach them to a Vention extrusion frame. Note that this material is intended for use at a distance of 1m from the weld arc or more. See the 2D drawing for more specifications and technical details. There may be a slight difference in color and finish of panels due to changes in the manufacturing process when not ordered within the same batch.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Tuffak Welding Curtain Panel FAQ | |
| Tuffak Welding Curtain Panel Technical Specifications |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-023-0587 |
| Unit Price | $202.87 USD |
| Weight | 1.941 kg |
| Dimensions (L x W x H) | 1104 x 587 x 3 mm |
| Material | TUFFAK WC POLYCARBONATE, DARK GREEN, 0.118" THICKNESS |
| Surface Finish | N/A |
| Associated Fasteners | 6 x ST-PN-007-0001, 6 x HW-FN-002-0001, 12 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Certification | AWS F2.3M:2011 |
$202.87 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.