
Telescopic Lift Column for UR - 900mm stroke
Vertical axis for collaborative robots (Cobots). The easy-to-assemble LIFTKIT increases the reach of the Cobot by moving it along a vertical axis, which is particularly useful for palletizing applications . The base of the Cobot can be raised or lowered during operations so that it is always in an optimum working position. This increased range improves productivity and reduces costs. The UR-LIFTKIT is a ready-to-install system and includes a telescopic column with a UR mounting interface, a controller and a software plug-in for robots from Universal Robots (UR Cap) so that movements can be programmed directly via the UR controller. The UR mounting plate and column are equipped with additional threaded holes so that external cable systems can be connected. Push load: 1500N. Pull load: 0. Type of protection: IP40. Max speed no load: 80 mm/s. Duty cycle: 10%. Positioning repeatability: +/- 1 mm. Compatibility: UR3, UR5, UR10, UR16, e-series.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Ewellix-LIFTKIT-Datasheet-EL-07022 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-EW-001-0309 |
| Unit Price | $6,579.52 USD |
| Weight | 40 kg |
| Dimensions (L x W x H) | 755 x 200 x 323 mm |
| Associated Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-002-0004, 8 x HW-FN-003-0018, 8 x HW-FN-005-0020 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Robot Reach | 900 mm |
| Load Capacity | 1500 N |
| Repeatability Including Backlash | 1 mm |
| IP Rating | IP40 |
$6,579.52 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.