Swivel Stem Caster Wheel with Brake, 75kg Capacity
$23.96 USD
Ships in 3 days
Light-duty stem swivel caster wheel, with brake. The housing is made of glass-filled Polyamide, the wheel center of Polypropylene and wheel tread of non-marking TPE. Maximum capacity per wheel: 75kg.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-WL-005-0001 |
Weight | 0.195 kg |
Dimensions (L x W x H) | 95.0 x 44.0 x 123.0 mm |
Unit Price | $23.96 USD |
Material | Plastic, Rubber, Steel |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585