Parts library

MO-RM-007-0010
Self Aligning Rotary Jig Support
The Self Aligning Rotary Jig Support is designed to support the passive end of a rotisserie jig. Typically this part is paired with MO-RM-007-0000, the Worm Gearbox Kit, to create a simply supported rotation jig. The support is rated for up to 2.25KN or 500 lbs.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Self Aligning Rotary Jig Support |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-RM-007-0010 |
| Unit Price | $552.25 USD |
| Weight | 1.8726 kg |
| Dimensions (L x W x H) | 62.5 x 205 x 205 mm |
| Material | Aluminum |
| Surface Finish | Dark Blue Anodized, As Machined |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Performance | |
| Max Payload | 250 kg |
Questions about this part?
Post a question on Vention community forum for insights on this part.