vention-logo-sm
Parts library
Right-to-Left Skewed 2-Zone O-Ring Conveyor (1575mm L x 585mm W)
MO-CV-030-0013

Right-to-Left Skewed 2-Zone O-Ring Conveyor (1575mm L x 585mm W)

Vention

This powered skewed o-ring roller conveyor is 1575 mm in length with a between frame (BF) width of 585 mm. It includes a total of 19 rollers divided into 2 independently controlled zones. One zone contains 10 rollers and the other zone 9 rollers. Each zone is driven by a Vention's NEMA 34 stepper motor (MO-SM-013-0000). It can be used for zero accumulation applications.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Smart O-Ring Conveyor
Deploy a Conveyor Application
DWG Layout

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-CV-030-0013
Unit Price$1,058.98 USD
Weight46.18 kg
Dimensions (L x W x H)1575 x 675 x 199 mm
Associated Fasteners8 x HW-FN-031-0002, 8 x HW-WS-001-1003, 8 x HW-FN-003-0018, 8 x HW-FN-002-0001
Spec AttributeSpec Value
Technical Specifications
Max Linear Speed2000 mm/s
Max Acceleration2000 mm/s2
Displacement Ratio92.82 mm/turn
Roller Conveyor Capacity40 kg per zone

PartsQuantity
PartsPart NumberQty
M8 X1.25 Serrated Flange LocknutHW-FN-031-00028View
M8 Split Lock Washer, with 12.7mm ODHW-WS-001-10038View
M8 x 18mm ScrewHW-FN-003-00188View
M8 Drop-in Spring Loaded T-NutHW-FN-002-00018View

$1,058.98 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Right-to-Left Skewed 2-Zone O-Ring Conveyor (1575mm L x 585mm W) | Vention