vention-logo-sm
Parts library
Right Angle Input Kit For Worm Gearbox
MO-RM-007-1000

Right Angle Input Kit For Worm Gearbox

Vention

The Vention Right Angle Input for Worm Gearbox is a parts kit to enable manual rotary jigs. The kit includes the worm gearbox, a mount, a right angle gearbox for the input axis, the output shaft and flange to allow the kit to be directly integrated with the Vention ecosystem. The ratio of the gearbox is 70:1 and the handwheel is 200mm diameter to make the product easy to use even with heavy payloads and offset loads. The gearbox is non-back drivable for operator safety and can handle loads up to 1000 lbs (453 kg) when combined with a support on the other end of the payload. For additional product specs and capabilities, refer to the technical documentation linked below.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Right Angle Input Kit for Worm Gearbox

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-RM-007-1000
Unit Price$2,491.59 USD
Weight7.789 kg
Dimensions (L x W x H)320 x 226 x 200 mm
MaterialAluminum, Steel, Bakelite
Surface FinishN/A
Associated Fasteners1 x HW-FN-008-0016, 1 x HW-WS-005-0002, 4 x HW-FN-002-0001, 4 x HW-FN-003-0018
Spec AttributeSpec Value
Technical Specifications
Max Torque58 Nm

PartsQuantity
PartsPart NumberQty
M5-0.8 X 16mm ScrewHW-FN-008-00161View
M6 Oversized Washer with 18mm Outside DiameterHW-WS-005-00021View
M8 Drop-in Spring Loaded T-NutHW-FN-002-00014View
M8 x 18mm ScrewHW-FN-003-00184View

$2,491.59 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.