Parts library

MO-AR-003-0050
Pivoting Double-Acting Pneumatic Actuator, 50mm Stroke
Vention's Pivoting Double-Acting Pneumatic Actuator, Powered by SMC, with 20mm bore and 50mm stroke. This pivoting cylinder presents 3 degrees of freedom and is capable of pushing forces up to 220N. Both clevis brackets have a total range of over 180 degrees. It's compact form factor is ideally suited for use with the 22.5mm extrusion ecosystem.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-AR-003-0050 |
| Unit Price | $190.57 USD |
| Weight | 0.32 kg |
| Dimensions (L x W x H) | 195.5 x 59 x 55 mm |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
| Light Duty Fasteners | 2 x HW-FN-003-0014, 2 x HW-FN-002-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Clamping Force | 220 (at 0.7 MPa) N |
| Load Capacity | 3 (Radially) N |
| Max Linear Speed | 500 mm/s |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 6 meters of 6mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.