Parts library

MO-AR-003-0300
Pivoting Double-Acting Pneumatic Actuator, 300mm Stroke
Vention's Pivoting Double-Acting Pneumatic Actuator, Powered by SMC, with 32mm bore and 300mm stroke. This pivoting cylinder presents 3 degrees of freedom and is capable of pushing forces up to 560N. The front clevis bracket has a total range of 100 degrees and the back clevis has a total range of 80 degrees.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-AR-003-0300 |
| Unit Price | $186.06 USD |
| Weight | 2.3692 kg |
| Dimensions (L x W x H) | 525 x 219 x 85 mm |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 563 N |
| Stroke | 300 mm |
| Max Linear Speed | 500 mm/s |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 6 meters of 6mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.