![Multi-Robot Mounting Plate 225 X 225 mm](https://assets.vention.io/parts/images/ST-RB-100-0225/general-mounting-plate-225-x-225-mm.png)
Multi-Robot Mounting Plate 225 X 225 mm
$200.20 USD
In stock
This general robot mounting plate is compatible with Doosan M series robots (M0609, M0617, M1013, M1509), Universal robots (UR3, UR5, UR10, UR10e, UR16e), Fanuc CRX robots (CRX-5iA, CRX-10iA, CRX-10iA/L), Epson T3 robot and Kinova Link 6 robot.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-100-0225 |
Weight | 2.578 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 22.5 mm |
Unit Price | $200.20 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 10 um |
Associated Fasteners | 16 x HW-FN-003-0025 , 16 x HW-FN-002-0001 |
Compatible Parts
![Heavy Duty Enclosed Timing Belt Actuator, 585mm Length Heavy Duty Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-027-0585__2/thumb_heavy-duty-enclosed-timing-belt-actuator-585mm-length.png)
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Gusset Plate for 45 Degree Cobot Mounting Gusset Plate for 45 Degree Cobot Mounting](https://assets.vention.io/parts/images/ST-GP-005-0012/thumb_gusset-plate-for-45-degree-cobot-mounting.png)
Gusset Plate for 45 Degree Cobot Mounting
ST-GP-005-0012