Motor Mount for Dorner 2200 Belt Conveyors
$514.36 USD
Ships next day
Use this part to allow for the installation and power transmission between a Vention motor and a belt conveyor. Any Vention NEMA 34 motor can be connected to the input. See our technical document on Belt Conveyors for installation instructions.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-009-0001 |
Weight | 2.88531 kg |
Dimensions (L x W x H) | 233.5 x 155.0 x 88.3 mm |
Unit Price | $514.36 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-005-0025 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | 10 Nm |
Compatible With | All Vention motors |
Compatible Parts
100mm NEMA 34 Stepper Servo Motor
MO-SM-012-0000
305mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-005-0585
610mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-007-0585
151mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-004-0585
Dorner 2200 Belt Conveyor, 457mm x 585mm
MO-CV-006-0585
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
68mm NEMA 34 Stepper Servo Motor
MO-SM-013-0000