Marketplace

CE-CL-010-0004
MachineMotion 2 - Four Drive
VentionMachineMotion 2 is an all-in-one automation controller. It enables you to rapidly create general motion control and automation projects. The controller allows connections for up to 4 step-servo motors, safety controls, pendant, peripherals and external control modules. On the software side, even users with limited programming experience can easily create automated machines.
Technical Drawing | |
---|---|
Technical Drawing | |
2D Model | Download |
3D Model |
Technical Documentation | |
---|---|
Technical Documentation | |
MachineMotion Controller Manual | View |
MachineMotion Four-Drive Datasheet | View |
MachineMotion Programming Options | View |
MachineMotion Path Following Interface | View |
Safety Enclosure Ecosystem | View |
Get Started : RemoteView | View |
RoHS Certificate of Compliance - MachineMotion 2 - Four Drive | View |
Letter of Attestation IEC-61800-5-1 MachineMotion 2 Four Drive | View |
EU Declaration of Conformity - MachineMotion 2 R2.4 - Four Drive | View |
EU Declaration of Conformity - MachineMotion 2 - Four Drive | View |
CoFC CSA UL MachineMotion 2 | View |
Vention SISTEMA-library 2024-04-02 | View |
Can’t find what you’re looking for? Contact us.
Spec Attribute | Spec Value |
---|---|
General Specifications | |
Part Number | CE-CL-010-0004 |
Unit Price | $7,976.51 USD |
Weight | 13.0 kg |
Dimensions (L x W x H) | 392.0 x 293.0 x 150.0 mm |
Spec Attribute | Spec Value |
---|---|
Technical Specifications | |
Device Type | Industrial cabinet-free motion controller |
Housing | Aluminum housing |
Mounting | Integrated design with included fasteners |
Cooling | Active fan-based |
Supply Voltage | AC 110-240 V |
Max Power Consumption | 1200 W |
Processor | TI AM5729 |
Memory | 32GB SD-micro |
Ethernet | 1 x standard To PC, 2 x LAN ports |
Slots for Hard disk/Flash | 1 x SSD |
Interfaces | 4 x USB 2.0, 1 x HDMI |
Control Ports | 4 x ports that can accomodate up to 8 digital modules for a total of 64 sensors |
Saftey Chain Ports | 1 x safety in, 1 x safety out |
Motor Ports | 4 x motor |
Ingress Protection Rating | IP30 |
Operating Temperature | 0 to 40 °C |
Humidity | 93% RH based on conditioning temperature: 40°C & conditioning duration: 96h as per IEC 60068-2-78 |
OPerating System | Linux based |
Communication protocols & languages | Python, MQTT, web-socket, EtherNet/IP, G-code |
Compatible Robots | Fanuc, Universal Robots, ABB |
Certification | CE, c-UL-us, FCC, EtherNet/IP |
Compatible With | MachineLogic, RemoteView, MachineCloud, RemoteSupport, MachineAnalytics |
Included in the Box |
|