![M18 Threaded Sensor Bracket](https://assets.vention.io/parts/images/CE-HW-001-0003/m18-sensor-bracket.png)
M18 Threaded Sensor Bracket
$17.49 USD
Ships next day
Sensor bracket to mount any M18 sensors to Vention assemblies. The bracket features many holes to facilitate mounting in multiple orientations. Bracket is threaded for M18x1 to make fine adjustments easy.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-HW-001-0003 |
Weight | 0.0168 kg |
Dimensions (L x W x H) | 43.0 x 42.0 x 37.0 mm |
Unit Price | $17.49 USD |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
![M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm) M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm)](https://assets.vention.io/parts/images/CE-SN-007-0004__2/thumb_m18-pnp-diffuse-photo-electric-sensor-sn-300mm.png)
M18 PNP Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0004 v2
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![22.5x22.5mm (585mm) Aluminum Extrusion 22.5x22.5mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-006-0585/thumb_22-5x22-5mm-585mm-aluminum-extrusion.png)
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Non-Flush Inductive Proximity Sensor Non-Flush Inductive Proximity Sensor](https://assets.vention.io/parts/images/CE-SN-004-0001/thumb_non-flush-inductive-proximity-sensor.png)
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
![M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm) M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)](https://assets.vention.io/parts/images/CE-SN-007-0001__2/thumb_m18-npn-diffuse-photo-electric-sensor-sn-300mm.png)
M18 NPN Diffuse Photo-Electric Sensor (Sn = 300mm)
CE-SN-007-0001 v2