M18 Sensor Bracket
$17.49 USD
Ships next day
Sensor bracket to mount any M18 sensors to Vention assemblies. The bracket features many holes to facilitate mounting in multiple orientations. This bracket has a clearance M18 hole to mount every Vention sensors and four M3x0.5 threaded hole to mount CE-SN-007-0007 (M18 Keyence Bipolar Diffuse Sensor (Sn 500)) perpendicularly.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-HW-001-0003__2 |
Weight | 0.01314 kg |
Dimensions (L x W x H) | 44.0 x 43.0 x 37.5 mm |
Unit Price | $17.49 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
247.5x247.5mm (540mm) Aluminum Extrusion
ST-EXT-011-0540
Keyence PR-G M18 NPN/PNP Diffuse Sensor (Sn 500)
CE-SN-007-0007
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
Roller Conveyor, 855mm x 450mm Unpowered Segment
MO-CV-018-0855