vention-logo-sm
Parts library
Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions
HW-LF-001-0004

Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions

Vention

Rugged steel leveling floor anchoring mount to fix and level Vention extrusions (45x45mm, 45x90mm and 90x90mm profiles) to the installation site floor. Compatible with all available leveling feet.

Technical Drawing
Technical Drawing
2D Model
3D Model

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberHW-LF-001-0004
Unit Price$21.60 USD
Weight0.434 kg
Dimensions (L x W x H)200 x 39 x 87 mm
MaterialSteel
Surface FinishBlack Powder Coat
Associated Fasteners3 x HW-FN-002-0001, 3 x HW-FN-003-0016, 3 x HW-WS-001-0001

PartsQuantity
PartsPart NumberQty
M8 Drop-in Spring Loaded T-NutHW-FN-002-00013View
M8 x 16mm ScrewHW-FN-003-00163View
M8 Washer with 16mm Outside DiameterHW-WS-001-00013View

$21.60 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions | Vention