Parts library

ST-SP-015-0001
Gas Spring Display Mounting Arm
Gas spring mounting arm for 17in to 27in monitors with VESA 75x75mm or 100x100mm mounting holes. It's tilt and swivel motion allow for a quick and easy adjustment of the monitors position. The arm's gas spring tension is adjustable with a 5mm hex key. Rated for payloads between 2 kg (4.4 lbs) and 9 kg (19.8 lbs).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-015-0001 |
| Unit Price | $62.95 USD |
| Weight | 2.042 kg |
| Dimensions (L x W x H) | 540 x 120 x 300 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 2 x HW-FN-005-0016, 2 x HW-FN-002-0004, 2 x HW-WS-005-0001 |
| Light Duty Fasteners | 2 x HW-FN-002-0004, 2 x HW-FN-005-0010, 2 x HW-WS-005-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 65 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.