
Flexx Reference - Vention Extrusion Interface
$650.98 USD
Ships in 5 days
The Flexx Reference Vention Extrusion Interface Block is an aluminum piece that mounts directly to Vention's extrusions or other mechanical interfaces. Follow the Flexx Reference Robot Interface instructions to connect to the Flexx Reference Robot Interface. To mount to any Vention's extrusion, simply screw a M8 with a T-Nut to the Vention's extrusion or other Vention mechanical interface. To have a full reference tool kit, you will need the Flexx Reference URcap and the Flexx Reference Robot Interface.
Included fasteners:
1 x
HW-FN-001-0018
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FX-001-0326 |
Weight | 0.6 kg |
Dimensions (L x W x H) | 63.0 x 70.0 x 38.0 mm |
Unit Price | $650.98 USD |
Associated Fasteners | 1 x HW-FN-001-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FX-001-0326 |
Weight | 0.6 kg |
Dimensions (L x W x H) | 63.0 x 70.0 x 38.0 mm |
Unit Price | $650.98 USD |
Associated Fasteners | 1 x HW-FN-001-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts
LD

45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585