Flexx Beacon Scanner
$300.30 USD
Deprecated
The Flexx Beacon Scanner is a bluetooth scanning device that looks for Flexxbotic's bluetooth beacons in your facility. Simply insert the Flexx Beacon Scanner in your Universal Robot teach pendant and the device will automatically start looking for Flexxbotic's specific bluetooth devices. Scanning Range Up to 4ft. Communication BLE 5.0. Power Battery (Lithium 3V). Beacon Spacing 3-100ft
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FX-001-0529 |
Weight | 0.1 kg |
Dimensions (L x W x H) | 11.0 x 51.0 x 19.0 mm |
Unit Price | $300.30 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
IP Rating | IP67 |
Compatible With | Universal Robots |
Compatible Parts
100mm NEMA 34 Stepper Servo Motor
MO-SM-012-0000
Planetary Reduction Gearbox, 5:1
MO-PT-001-0001
Power-Off Brake
MO-PT-002-0001
E-Stop Module with Reset
CE-SA-007-0000
Lockable Hand Wheel
MO-PT-004-0000
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
MachineMotion 2 - Four Drive
CE-CL-010-0004
68mm NEMA 34 Stepper Servo Motor
MO-SM-013-0000
Smart Power Switch Module
CE-MD-005-0000
Latching Pushbutton Module
CE-MD-004-0000