Parts library

ST-RB-006-0025
FANUC CRX-25iA Mounting Plate
Vention's CRX-25iA mounting plate enables fast and easy installation of a CRX-25iA robot to any custom assembly. Outer dimensions are 313mm x 313mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-006-0025 |
| Unit Price | $243.98 USD |
| Weight | 6.12 kg |
| Dimensions (L x W x H) | 313 x 313 x 27.5 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodized |
| Associated Fasteners | 20 x HW-FN-002-0001, 20 x HW-FN-003-0030 |
Questions about this part?
Post a question on Vention community forum for insights on this part.