Parts library

MO-LM-047-0855
Enclosed Lead Screw Actuator, 855mm Length
Vention's enclosed lead screw actuator is an all-in-one solution for high loads that require self locking. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Simply connect any NEMA 34 powertrain components to the lead screw coupling and go! This actuator is ideal for lifting operations where safety is paramount.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Enclosed Lead Screw Actuator | |
| Vention Maintenance Guide |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-047-0855 |
| Unit Price | $3,501.92 USD |
| Weight | 18.376999 kg |
| Dimensions (L x W x H) | 997.5 x 270 x 112.5 mm |
| Material | Steel & Aluminum |
| Surface Finish | Blue Anodized |
| Associated Fasteners | 8 x HW-FN-002-0001, 2 x HW-FN-003-0008, 8 x HW-FN-003-0022, 8 x HW-FN-031-0001 |
| Light Duty Fasteners | 8 x HW-FN-002-0001, 8 x HW-FN-003-0016, 8 x HW-FN-031-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 5500 N |
| Stroke | 625 mm |
| Repeatability Including Backlash | ±0.15 mm |
| Max Linear Speed | 235 mm/s |
| Displacement Ratio | 4 mm/turn |
Questions about this part?
Post a question on Vention community forum for insights on this part.