Edge Clamp
$62.12 USD
Ships in 5 days
These low-profile clamps are ideal for securely gripping the side of a workpiece to keep the top clear for machining, especially when a large clamping range is required to accommodate workpiece-size variations. The serrated jaw slides at a 45° angle to exert clamping force both forward and downward simultaneously. Clamp by tightening the socket-head screw in the sliding jaw with a hex wrench. V-groove in nose is useful for clamping round parts or corners. Made in USA. Carr Lane Mfg Item CL-5-SAC
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-QN-001-0243 |
Weight | 1.0 kg |
Dimensions (L x W x H) | 18.0 x 26.0 x 79.0 mm |
Unit Price | $62.12 USD |
Material | Hardened 1018 Steel |
Surface finish | Black Oxide |
Associated Fasteners | 1 x HW-FN-001-0018 |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585