Parts library

ST-RB-022-0003__2
ABB GoFa 5/10/12 kg Mounting Plate
Vention's ABB GoFa mounting plate enables fast and easy installation of the ABB CRB15000 GoFa 5kg, 10kg, and 12kg to any custom assembly. Outer dimensions are 225mm x 225mm. This mounting plate comes with two 6mm diameter dowel pins, which can be installed in the corresponding hole for your ABB robot. See the 2D drawing for the locations of these holes.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-022-0003__2 |
| Unit Price | $330.90 USD |
| Weight | 2.59 kg |
| Dimensions (L x W x H) | 223 x 223 x 22.5 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized, 6um |
| Associated Fasteners | 12 x HW-FN-003-0025, 12 x HW-FN-002-0001, 4 x HW-FN-019-0035 |
Questions about this part?
Post a question on Vention community forum for insights on this part.