![41mm Wide Cable Drag Chain (1518mm)](https://assets.vention.io/parts/images/MO-DC-001-0765/41mm-wide-cable-drag-chain-782mm.png)
41mm Wide Cable Drag Chain (1518mm)
$138.31 USD
Ships next day
Polyamide 41mm wide cable drag chain with a 70mm bending radius. Length of 1485mm. Mounting brackets included.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-DC-001-1485 |
Weight | 1.2173 kg |
Dimensions (L x W x H) | 1599.0 x 45.0 x 35.0 mm |
Unit Price | $138.31 USD |
Material | Polyamide |
Surface finish | Matte black |
Standards | Required chain lenght (mm) = 0.5*(TRAVEL) + 70*(PI) |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Ewellix Drag Chain Bracket Ewellix Drag Chain Bracket](https://assets.vention.io/parts/images/HW-CA-003-0001/thumb_ewellix-drag-chain-bracket.png)
Ewellix Drag Chain Bracket
HW-CA-003-0001