vention-logo-sm
Community Designs
Yaskawa - GP7/8 Heavy-duty Large Workstation with Floor Anchors

Yaskawa - GP7/8 Heavy-duty Large Workstation with Floor Anchors

Community design

Easy mounting of multiple equipment to be handled by Yaskawa GP7/8 robot. Workstation dimensions are 1135mm x 822mm x 580mm. For dimensions to be modified, please contact support@vention.cc

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-24405
Weight121.81 kg
Dimensions (L x W x H)1215 x 1170 x 859 mm
ApplicationAssembly
Assembly Time10:16

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm (1125mm) Aluminum Extrusion image
45x90mm (1125mm) Aluminum ExtrusionST-EXT-002-1125 - 1125 X 45 X 90 mmShips next day
12
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
1
Part 90x90mm (810mm) Aluminum Extrusion image
90x90mm (810mm) Aluminum ExtrusionST-EXT-005-0810 - 810 X 90 X 90 mmShips next day
4
Part 90x90mm (900mm) Aluminum Extrusion image
90x90mm (900mm) Aluminum ExtrusionST-EXT-005-0900 - 900 X 90 X 90 mmShips next day
5
Part 90x90mm (945mm) Aluminum Extrusion image
90x90mm (945mm) Aluminum ExtrusionST-EXT-005-0945 - 945 X 90 X 90 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
12
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
4
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
8
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
4
Part Floor Anchor, 90mm x 90mm image
Floor Anchor, 90mm x 90mmST-SE-001-0004 - 180 X 180 X 67 mm
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
396
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
51
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
347

$4,480.46 USD

Similar Parts