Community Designs

Wheel
Just a Caster
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-113546 |
| Weight | 1.37 kg |
| Dimensions (L x W x H) | 187 x 85 x 155 mm |
| Application | Other Equipment |
| Assembly Time | 00:26 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Blickle Swivel Caster Wheel with Brake, 350kg CapacityMO-WL-002-0004 - 190 X 85 X 155 mmShips next day | 1 |
![]() | 5 | |
![]() | 5 |


