Community Designs

UR10e Fixed Pedestal
Floor anchored pedestal for UR10
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-20988 |
| Weight | 17.96 kg |
| Dimensions (L x W x H) | 349 x 315 x 943 mm |
| Application | Manufacturing |
| Assembly Time | 01:51 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 12 | |
![]() | 4 | |
![]() | 24 | |
![]() | 1 | |
![]() | Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm | 4 |
![]() | 62 | |
![]() | 62 |






