vention-logo-sm
Community Designs
Transformer/Switch frame

Transformer/Switch frame

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-269701
Weight50.04 kg
Dimensions (L x W x H)1215 x 1395 x 2160 mm
ApplicationOther Equipment
Assembly Time01:27

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm (1215mm) Aluminum Extrusion image
45x90mm (1215mm) Aluminum ExtrusionST-EXT-002-1215 - 1215 X 45 X 90 mmShips next day
4
Part 45x90mm (1980mm) Aluminum Extrusion image
45x90mm (1980mm) Aluminum ExtrusionST-EXT-002-1980 - 1980 X 45 X 90 mmShips next day
1
Part 45x90mm (2070mm) Aluminum Extrusion image
45x90mm (2070mm) Aluminum ExtrusionST-EXT-002-2070 - 2070 X 45 X 90 mmShips next day
2
Part 22.5x22.5mm (630mm) Aluminum Extrusion image
22.5x22.5mm (630mm) Aluminum ExtrusionST-EXT-006-0630 - 630 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (1305mm) Aluminum Extrusion image
22.5x22.5mm (1305mm) Aluminum ExtrusionST-EXT-006-1305 - 1305 X 22 X 22 mmShips next day
1
Part 22.5x22.5mm (1350mm) Aluminum Extrusion image
22.5x22.5mm (1350mm) Aluminum ExtrusionST-EXT-006-1350 - 1350 X 22 X 22 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
2
Part M8 Countersink Hole for 1/4 inch Panels image
M8 Countersink Hole for 1/4 inch PanelsST-PN-010-0004 - 0 X 0 X 0 mm
11
Part Polycarbonate Panel, Clear 0.22'' [5.6mm] image
Polycarbonate Panel, Clear 0.22'' [5.6mm]ST-PN-004-0001__2 - 1.2916 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
37
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
26
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips next day
12

$1,440.80 USD

Similar Parts