vention-logo-sm
Community Designs
Test Bench (PR1)

Test Bench (PR1)

Community design

VRC Workbench

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-WS-252167
Weight131.17 kg
Dimensions (L x W x H)1170 x 1493 x 1800 mm
ApplicationAssembly
Assembly Time07:04

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
6
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
2
Part 90x90mm (810mm) Aluminum Extrusion image
90x90mm (810mm) Aluminum ExtrusionST-EXT-005-0810 - 810 X 90 X 90 mmShips next day
2
Part 90x90mm (990mm) Aluminum Extrusion image
90x90mm (990mm) Aluminum ExtrusionST-EXT-005-0990 - 990 X 90 X 90 mmShips next day
8
Part 90x90mm (1035mm) Aluminum Extrusion image
90x90mm (1035mm) Aluminum ExtrusionST-EXT-005-1035 - 1035 X 90 X 90 mmShips next day
4
Part 90x90mm (1485mm) Aluminum Extrusion image
90x90mm (1485mm) Aluminum ExtrusionST-EXT-005-1485 - 1485 X 90 X 90 mmShips next day
2
Part 90x90mm (1620mm) Aluminum Extrusion image
90x90mm (1620mm) Aluminum ExtrusionST-EXT-005-1620 - 1620 X 90 X 90 mmShips next day
2
Part 90x90mm (1710mm) Aluminum Extrusion image
90x90mm (1710mm) Aluminum ExtrusionST-EXT-005-1710 - 1710 X 90 X 90 mmShips next day
2
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
1
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
31
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
264
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
264

$4,874.54 USD

Similar Parts
    Test Bench (PR1) | Vention