Community Designs

Simple Cart
Zoom zoom! Handles for grip, brakes for complex maneuvering at high speeds.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-IC-16504 |
| Weight | 11.83 kg |
| Dimensions (L x W x H) | 780 x 664 x 181 mm |
| Application | Material Handling |
| Assembly Time | 01:30 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day | 4 |
![]() | 4 | |
![]() | 4 | |
![]() | 1 | |
![]() | 42 | |
![]() | 17 | |
![]() | 26 |




![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004/hdpe-panel-black-1-4-6-35mm.png)


