Community Designs

Safety Enclosure Panel
This panel is an example of the base unit of Vention Safety Enclosure designs. Start with this design and copy paste the panel to create your desired enclosure!
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-SF-52190 |
| Weight | 26.57 kg |
| Dimensions (L x W x H) | 180 x 1395 x 1984 mm |
| Application | Manufacturing |
| Assembly Time | 01:32 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 3 | |
![]() | 2 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 4 |
![]() | Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 9 days | 2 |
![]() | Thermoplastic Wire Mesh Panel, 905 x 1197mm, 25mm Grid ST-PN-002-0002 - 1197 X 905 X 6 mm | 2 |
![]() | Floor Anchoring Mount for 45x45mm and 45x90mm ExtrusionsST-SE-001-0003 - 180 X 180 X 94 mmShips next day | 2 |
![]() | 51 | |
![]() | 19 | |
![]() | 32 |







