Official Design Library

Rapid Series Sanding
Deploy Vention's Rapid Series Sanding cell within days to automate your sanding operations. Designed to accommodate small and large panels alike, this package includes the hardware and software required to automate your high quality process and obtain consistent craftsmanship at peak productivity.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-SP-445989 |
| Weight | 615.28 kg |
| Dimensions (L x W x H) | 1916 x 2389 x 2237 mm |
| Application | Manufacturing |
| Assembly Time | 13:23 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | Rapid Series Sanding with Single Table for Fanuc CRX-30iARS-SD-001-0001 - 2388 X 1777 X 999 mm | 1 |
![]() | M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9HW-FN-034-0050 - 62 X 18 X 18 mmShips next day | 5 |
Ready to Operate Support BundleRapid Series Sanding
The Rapid Series Sanding solution consists of a self-deployable hardware and software kit. It includes:
- One (1) Fanuc CRX-30iA collaborative robot with necessary software add-ons
- One (1) PushCorp pneumatic passive force compliant sanding tool,
- One (1) Keyence measurement laser sensor
- One (1) Vention sanding base, including a table with 4 adjustable stations with vacuum pods
- One (1) Vention pendant and e-stop module
- One (1) Starter Pack, including sandpaper and other accessories
- All required cables and tubing
- One (1) Sanding MachineApp software
- One (1) year subscription of Remote Support




.png)
.png)
