vention-logo-sm
Community Designs
P/N: PLPA250-MSF-01

P/N: PLPA250-MSF-01

Community design

ALUMINUM FRAMEWORK AND TABLE TOP TO SUPPORT SKIN LAYUP TOOL.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-IC-252668
Weight73.08 kg
Dimensions (L x W x H)1276 x 2057 x 4254 mm
ApplicationMaterial Handling
Assembly Time07:47

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm (450mm) Aluminum Extrusion image
45x90mm (450mm) Aluminum ExtrusionST-EXT-002-0450 - 450 X 45 X 90 mmShips next day
2
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
2
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
2
Part 45x90mm (990mm) Aluminum Extrusion image
45x90mm (990mm) Aluminum ExtrusionST-EXT-002-0990 - 990 X 45 X 90 mmShips next day
5
Part 45x90mm (1575mm) Aluminum Extrusion image
45x90mm (1575mm) Aluminum ExtrusionST-EXT-002-1575 - 1575 X 45 X 90 mmShips next day
1
Part 45x90mm (1755mm) Aluminum Extrusion image
45x90mm (1755mm) Aluminum ExtrusionST-EXT-002-1755 - 1755 X 45 X 90 mmShips next day
5
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
4
Part 2x4 Hole Aluminum Assembly Plate, with Locators image
2x4 Hole Aluminum Assembly Plate, with LocatorsST-HP-002-0002 - 6 X 178 X 88 mmShips next day
19
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips in 3 days
16
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
297
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
297

$3,082.79 USD

Similar Parts