Community Designs

PC stand
This PC stand comes with a monitor and a keyboard. Enjoy!!!
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-59190 |
| Weight | 8.10 kg |
| Dimensions (L x W x H) | 676 x 730 x 173 mm |
| Application | Other Equipment |
| Assembly Time | 01:16 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 10 | |
![]() | 135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm | 4 |
![]() | 2 | |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 0.3685 m² | 1 |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 5 | |
![]() | 5 |



![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004/hdpe-panel-black-1-4-6-35mm.png)


