Community Designs

mesa
mesa de trabajo
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-46328 |
| Weight | 80.68 kg |
| Dimensions (L x W x H) | 1260 x 810 x 1475 mm |
| Application | Other Equipment |
| Assembly Time | 01:29 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day | 4 |
![]() | 12 | |
![]() | 4 | |
![]() | 11 | |
![]() | 10 | |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.0206 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.0206 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.0206 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.0206 m² | 1 |
![]() | 17 | |
![]() | 17 |


![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004/hdpe-panel-black-1-4-6-35mm.png)

