Community Designs

Medium Size Workstation w/ Table Top Extrusions (customized)
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-WS-397799 |
| Weight | 34.77 kg |
| Dimensions (L x W x H) | 285 x 616 x 633 mm |
| Application | Assembly |
| Assembly Time | 03:27 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | SoftGripping 0 Degree Three Finger Centric SoftGripperPR-SG-003-0000 - 300 X 200 X 150 mmShips in 2 days | 1 |
![]() | 1 | |
![]() | 2 | |
![]() | 5 | |
![]() | M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day | 5 |




