
SoftGripping 0 Degree Three Finger Centric SoftGripper
Three Finger Centric SoftGripper - 0 Degree angle with ISO50 Adaptor. The SoftGripper are lightweight, easy to operate and have no sharp edges. The core of our grippers are the fingers. They adapt to the shape of any object without damaging the surface. The main advantages are the low weight, the speed and the capability to work with all kinds of food. Our pneumatically driven fingers are made of FDA-approved silicon rubber. Adapters are available for every robot on the market. The shape of the object to be gripped determines the base, which is an essential part of the gripper. A round object needs a centric base, an elongated or rectangular shape needs a parallel base. We offer different types of bases with a different number of fingers and different angles.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SoftGripping Catalogue | |
| SoftGripping PR-SG-00X-000X SG.IN.AN Operating instructions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SG-003-0000 |
| Unit Price | $794.34 USD |
| Weight | 0.3 kg |
| Dimensions (L x W x H) | 300 x 200 x 150 mm |
| Material | Silicone |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.