Community Designs

Industrial shelving, 2070mm height (8 shelves)
Industrial shelving unit with 2125mm height, 585mm depth and 1950mm width and 8 shelves.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-3847 |
| Weight | 90.13 kg |
| Dimensions (L x W x H) | 620 x 1970 x 2125 mm |
| Application | Assembly |
| Assembly Time | 10:38 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 15 | |
![]() | 20 | |
![]() | 12 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 35 |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 10 days | 4 |
![]() | 17 | |
![]() | 56 | |
![]() | 404 | |
![]() | 404 |







