Community Designs

Industrial shelving, 1035mm height (2 Shelves)
Low industrial shelving unit with 1090mm height, 585mm depth and 990mm width and 4 shelves.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-54003 |
| Weight | 71.76 kg |
| Dimensions (L x W x H) | 620 x 1970 x 1084 mm |
| Application | Assembly |
| Assembly Time | 06:24 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 9 | |
![]() | 12 | |
![]() | 6 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 24 |
![]() | 6 | |
![]() | 28 | |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.1320 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.1320 m² | 1 |
![]() | HDPE Panel, Black 1/4'' [6.35mm]ST-PN-001-0004 - 1.1320 m² | 1 |
![]() | 213 | |
![]() | 213 |





![Part HDPE Panel, Black 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0004/hdpe-panel-black-1-4-6-35mm.png)

