vention-logo-sm
Community Designs
Hook Clamp Fixture

Hook Clamp Fixture

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-93584
Weight4.34 kg
Dimensions (L x W x H)225 x 270 x 21 mm
ApplicationOther Equipment
Assembly Time00:29

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Threaded Pin, 10mm OD and 10mm Height image
Threaded Pin, 10mm OD and 10mm HeightHW-RP-003-0001 - 10 X 10 X 20 mmShips next day
3
Part 270x225mm Aluminum Tooling Plate image
270x225mm Aluminum Tooling PlateST-SP-002-0003 - 270 X 225 X 11 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
7
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
7

$445.72 USD

Similar Parts
    Hook Clamp Fixture | Vention