vention-logo-sm
Community Designs
Gantry Base

Gantry Base

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-491623
Weight12.60 kg
Dimensions (L x W x H)923 x 952 x 345 mm
ApplicationOther Equipment
Assembly Time01:17

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part Custom Length (300) Aluminum Extrusion image
Custom Length (300) Aluminum ExtrusionST-EXT-001-0300 - 300 X 45 X 45 mmComing soon
4
Part Custom Length (850) - 45x45mm Aluminum Extrusion image
Custom Length (850) - 45x45mm Aluminum ExtrusionST-EXT-001-0850 - 850 X 45 X 45 mmShips next day
3
Part Custom Length (915) Aluminum Extrusion image
Custom Length (915) Aluminum ExtrusionST-EXT-001-0915 - 915 X 45 X 45 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
14
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
40
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
40

$964.81 USD

Similar Parts
    Gantry Base | Vention