Community Designs

Equator Stand
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-22032 |
| Weight | 54.86 kg |
| Dimensions (L x W x H) | 979 x 995 x 1234 mm |
| Application | Other Equipment |
| Assembly Time | 06:04 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 1 | |
![]() | 2 | |
![]() | 7 | |
![]() | 2 | |
![]() | 4 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 8 |
![]() | 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day | 8 |
![]() | 28 | |
![]() | 135x68mm Aluminum Mounting PlateST-SP-001-0001 - 11 X 135 X 68 mm | 4 |
![]() | 223 | |
![]() | 223 |








