Community Designs

Complete Production Cart for Yaskawa GP7/GP8
Robot cart designed to withstand forces in a production environment. The robot mount can easily be removed and serve as a demo stand. This also allows for other robots to be mounted if necessary. The tooling plate can also be easily removed and replaced for various application needs.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-85409 |
| Weight | 36.49 kg |
| Dimensions (L x W x H) | 687 x 1092 x 551 mm |
| Application | Manufacturing |
| Assembly Time | 05:14 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 6 | |
![]() | 5 | |
![]() | 4 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 24 |
![]() | Tee Joint Aluminum Assembly Plate, for 45 x 45mm ExtrusionST-GP-001-0015 - 6 X 133 X 133 mmShips in 9 days | 2 |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.1485 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2715 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.0511 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.1485 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.0511 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.2715 m² | 1 |
![]() | HDPE Panel, White 1/4'' [6.35mm]ST-PN-001-0003 - 0.3482 m² | 1 |
![]() | 151 | |
![]() | 151 |




![Part HDPE Panel, White 1/4'' [6.35mm] image](https://assets.vention.io/parts/images/ST-PN-001-0003/hdpe-panel-white-1-4-6-35mm.png)

