Community Designs

Compact Heavy-Duty UR Stand
Stand-mounted with floor anchor for Universal Robot UR3e, UR5e, and UR10e. The base height is 855mm. Vention is certified by Universal Robots.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-112619 |
| Weight | 21.80 kg |
| Dimensions (L x W x H) | 268 x 268 x 866 mm |
| Application | Manufacturing |
| Assembly Time | 03:25 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 12 | |
![]() | Multi-Robot Mounting Plate 180 X 180 mmST-RB-001-0007 - 178 X 178 X 11 mm | 1 |
![]() | 8 | |
![]() | 124 | |
![]() | 124 |





