Official Design Library

Base Frame for MiR 100/200
A base frame designed to fit both the MiR100 and MiR200 robots that can be built upon and customized to meet your needs. The base is comprised of 45mm unit increment extrusions and is compatible with the entire Vention parts library.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MH-AM-121591 |
| Weight | 6.07 kg |
| Dimensions (L x W x H) | 765 x 458 x 90 mm |
| Application | Material Handling |
| Assembly Time | 00:44 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 2 | |
![]() | 1 | |
![]() | 4 | |
![]() | 4 | |
![]() | 17 | |
![]() | 17 |





