Community Designs

Armazém MPR
armazém para 57 peças MPR moldes
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-164415 |
| Weight | 355.70 kg |
| Dimensions (L x W x H) | 8280 x 495 x 1988 mm |
| Application | Other Equipment |
| Assembly Time | 40:15 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 12 | |
![]() | 90 | |
![]() | 30 | |
![]() | 18 | |
![]() | 12 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 60 |
![]() | 409 | |
![]() | 36 | |
![]() | Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day | 12 |
![]() | 1597 | |
![]() | 149 | |
![]() | 1449 |









