Community Designs

7th Axis Range Extender (2970 mm)
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-EX-32626 |
| Weight | 107.07 kg |
| Dimensions (L x W x H) | 2542 x 1359 x 410 mm |
| Application | Manufacturing |
| Assembly Time | 06:29 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 1 | |
![]() | 1 | |
![]() | Universal Robots UR10ePR-UR-001-0565 - 915 X 760 X 485 mm | 1 |
![]() | 1 | |
![]() | 24 | |
![]() | 2 | |
![]() | 17 | |
![]() | 7 |








